31.1.3.8 pdec_async_set_low_threshold
Set Position Decoder lower threshold.
int32_t pdec_async_set_low_threshold(
struct pdec_async_descriptor *const descr,
const uint32_t low_threshold,
uint8_t axis
)
This function sets Position Decoder lower threshold.
Parameters
- descr
-
Type: struct pdec_async_descriptor Struct *const
The pointer to the Position Decoder descriptor
- low_threshold
-
Type: const uint32_t
A lower threshold to set
- axis
-
Type: uint8_t
The axis number to set
Returns
Type: int32_t
Status of the Position Decoder lower threshold setting.