31.1.3.9 pdec_async_register_callback
Register Position Decoder callback.
int32_t pdec_async_register_callback(
struct pdec_async_descriptor *const descr,
const enum pdec_async_callback_type type,
FUNC_PTR cb
)
Parameters
- io_descr
-
A Position Decoder descriptor
- type
-
Type: const enum pdec_async_callback_type
Callback type
- cb
-
Type: FUNC_PTR typedef
A callback function, passing NULL de-registers callback
Returns
Type: int32_t
The status of callback assignment.
- -1
-
Passed parameters were invalid
- 0
-
A callback is registered successfully