31.1.3.2 pdec_async_deinit
Deinitialize Position Decoder.
int32_t pdec_async_deinit(
struct pdec_async_descriptor *const descr
)
This function deinitializes the given Position Decoder descriptor. It checks if the given hardware is initialized and if the given hardware is permitted to be deinitialized.
Parameters
- descr
-
Type: struct pdec_async_descriptor Struct *const
A Position Decoder descriptor to deinitialize
Returns
Type: int32_t
De-initialization status.