5.3.2.11 adc_os_set_conversion_mode
Set ADC conversion mode.
int32_t adc_os_set_conversion_mode(
struct adc_os_descriptor *const descr,
const enum adc_conversion_mode mode
)
This function sets ADC conversion mode.
Parameters
- descr
-
Type: struct adc_os_descriptor Struct *const
The pointer to ADC descriptor
- mode
-
Type: const enum adc_conversion_mode
A conversion mode to set
Returns
Type: int32_t
ERR_NONE