5.3.2.15 adc_os_set_thresholds
Set ADC thresholds.
int32_t adc_os_set_thresholds(
struct adc_os_descriptor *const descr,
const adc_threshold_t low_threshold,
const adc_threshold_t up_threshold
)
This function sets ADC positive and negative thresholds.
Parameters
- descr
-
Type: struct adc_os_descriptor Struct *const
The pointer to ADC descriptor
- low_threshold
-
Type: const adc_threshold_t
A lower threshold to set
- up_threshold
-
Type: const adc_threshold_t
An upper threshold to set
Returns
Type: int32_t
ERR_NONE