5.3.2.14 adc_os_set_window_mode
Set ADC window mode.
int32_t adc_os_set_window_mode(
struct adc_os_descriptor *const descr,
const adc_window_mode_t mode
)
This function sets ADC window mode.
Parameters
- descr
-
Type: struct adc_os_descriptor Struct *const
The pointer to ADC descriptor
- mode
-
Type: const adc_window_mode_t
A window mode to set
Returns
Type: int32_t
ERR_NONE