5.3.2.13 adc_os_set_channel_gain
Set ADC gain.
int32_t adc_os_set_channel_gain(
struct adc_os_descriptor *const descr,
const uint8_t channel,
const adc_gain_t gain
)
This function sets ADC gain.
Parameters
- descr
-
Type: struct adc_os_descriptor Struct *const
The pointer to ADC descriptor
- channel
-
Type: const uint8_t
Channel number
- gain
-
Type: const adc_gain_t
A gain to set
Returns
Type: int32_t
ERR_NONE