5.3.2.18 adc_os_flush_rx_buffer
Flush ADC ringbuf.
int32_t adc_os_flush_rx_buffer(
struct adc_os_descriptor *const descr,
const uint8_t channel
)
This function flushes ADC RX ringbuf.
Parameters
- descr
-
Type: struct adc_os_descriptor Struct *const
The pointer to ADC descriptor
- channel
-
Type: const uint8_t
Channel number
Returns
Type: int32_t
ERR_NONE