33.1.2.6 rand_sync_read8
Read the 8-bit Random Number.
uint8_t rand_sync_read8(
const struct rand_sync_desc *const desc
)
Parameters
- desc
-
Type: const struct rand_sync_desc Struct *const
Pointer to the device descriptor instance struct
Returns
Type: uint8_t
The random number generated