33.1.2.7 rand_sync_read32
Read the 32-bit Random Number.
uint32_t rand_sync_read32(
const struct rand_sync_desc *const desc
)
Parameters
- desc
-
Type: const struct rand_sync_desc Struct *const
Pointer to the device descriptor instance struct
Returns
Type: uint32_t
The random number generated