20.3.6 UTMI High-Speed Trimming Register
Name: | SFR_UTMIHSTRIM |
Offset: | 0x34 |
Reset: | 0x00044433 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SLOPE2[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 1 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SLOPE1[2:0] | SLOPE0[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 1 | 0 | 0 | 1 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DISC[2:0] | SQUELCH[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 1 | 1 | 0 | 1 | 1 |
Bits 8:10, 12:14, 16:18 – SLOPEx UTMI HS PORTx Transceiver Slope Trimming
Calibration bits to adjust HS Transceiver output slope for PORTx.
Bits 6:4 – DISC[2:0] UTMI Disconnect Voltage Trimming
Calibration bits to adjust disconnect threshold.
Bits 2:0 – SQUELCH[2:0] UTMI HS SQUELCH Voltage Trimming
Calibration bits to adjust squelch threshold.