20.3.14 I2S Register
Name: | SFR_I2SCLKSEL |
Offset: | 0x90 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLKSEL1 | CLKSEL0 | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – CLKSEL1 Clock Selection 1
Value | Description |
---|---|
0 | Selects PCLK (peripheral clock). |
1 | Selects GCLK. |
Bit 0 – CLKSEL0 Clock Selection 0
Value | Description |
---|---|
0 | Selects PCLK (peripheral clock). |
1 | Selects GCLK. |