37.20.21 PMECC Error Location Configuration Register
Name: | HSMC_ELCFG |
Offset: | 0x500 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
ERRNUM[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SECTORSZ | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bits 20:16 – ERRNUM[4:0] Number of Errors
Bit 0 – SECTORSZ Sector Size
Value | Description |
---|---|
0 | The ECC computation is based on a 512-byte sector. |
1 | The ECC computation is based on a 1024-byte sector. |