37.20.30 PMECC Error Location SIGMA0 Register
Name: | HSMC_SIGMA0 |
Offset: | 0x528 |
Reset: | 0x00000001 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SIGMA0[13:8] | |||||||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SIGMA0[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
Bits 13:0 – SIGMA0[13:0] Coefficient of degree 0 in the SIGMA polynomial
SIGMA0 belongs to the finite field GF(213) when the sector size is set to 512 bytes.
SIGMA0 belongs to the finite field GF(214) when the sector size is set to 1024 bytes.