37.20.4 NFC Interrupt Enable Register
The following
configuration values are valid for all listed bit names of this register: 0: No effect.
1: Enables the corresponding interrupt.
Name: | HSMC_IER |
Offset: | 0x00C |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | RB_EDGE0 | |
Access | | | | | | | | W | |
Reset | | | | | | | | – | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| NFCASE | AWB | UNDEF | DTOE | | | CMDDONE | XFRDONE | |
Access | W | W | W | W | | | W | W | |
Reset | – | – | – | – | | | – | – | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | RB_FALL | RB_RISE | | | | | |
Access | | | W | W | | | | | |
Reset | | | – | – | | | | | |
Bit 24 – RB_EDGE0 Ready/Busy Line 0 Interrupt
Enable
Bit 23 – NFCASE NFC Access Size Error Interrupt Enable
Bit 22 – AWB Accessing While Busy Interrupt Enable
Bit 21 – UNDEF Undefined Area Access Interrupt Enable
Bit 20 – DTOE Data Timeout Error Interrupt Enable
Bit 17 – CMDDONE Command Done Interrupt Enable
Bit 16 – XFRDONE Transfer Done Interrupt Enable
Bit 5 – RB_FALL Ready Busy Falling Edge Detection Interrupt Enable
Bit 4 – RB_RISE Ready Busy Rising Edge Detection Interrupt Enable