37.20.37 Mode Register
This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.
| Name: | HSMC_MODEx |
| Offset: | 0x0710 + x*0x14 [x=0..3] |
| Reset: | 0x10000003 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PS[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 1 | |||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TDF_MODE | TDF_CYCLES[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DBW | BAT | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EXNW_MODE[1:0] | WRITE_MODE | READ_MODE | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 1 | 1 | |||||
Bits 29:28 – PS[1:0] Page Size
| Value | Name | Description |
|---|---|---|
| 0 | BYTE_4 | 4-byte page |
| 1 | BIT_8 | 8-byte page |
| 2 | BIT_16 | 16-byte page |
| 3 | BIT_32 | 32-byte page |
Bit 20 – TDF_MODE TDF Optimization
| Value | Description |
|---|---|
| 0 | TDF optimization disabled. The number of TDF Wait states is inserted before the next access begins. |
| 1 | TDF optimization enabled. The number of TDF Wait states is optimized using the setup period of the next read/write access. |
Bits 19:16 – TDF_CYCLES[3:0] Data Float Time
This field gives the integer number of clock cycles required by the external device to release the data after the rising edge of the read controlling signal. The SMC always provide one full cycle of bus turnaround after the TDF_CYCLES period. The external bus cannot be used by another chip select during TDF_CYCLES + 1 cycles. From 0 up to 15 TDF_CYCLES can be set.
Bit 12 – DBW Data Bus Width
| Value | Name | Description |
|---|---|---|
| 0 | BIT_8 | 8-bit bus |
| 1 | BIT_16 | 16-bit bus |
Bit 8 – BAT Byte Access Type
This field is used only if DBW defines a 16-bit data bus.
| Value | Name | Description |
|---|---|---|
| 0 | BYTE_SELECT | Byte select access type:
|
| 1 | BYTE_WRITE | Byte write access type:
|
Bits 5:4 – EXNW_MODE[1:0] NWAIT Mode
The NWAIT signal is used to extend the current read or write signal. It is only taken into account during the pulse phase Read and Write controlling signal. When the use of NWAIT is enabled, at least one cycle hold duration must be programmed for the read and write controlling signal.
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | Disabled—The NWAIT input signal is ignored on the corresponding Chip Select. |
| 1 | – | Reserved |
| 2 | FROZEN | Frozen Mode—If asserted, the NWAIT signal freezes the current read or write cycle. After deassertion, the read/write cycle is resumed from the point where it was stopped. |
| 3 | READY | Ready Mode—The NWAIT signal indicates the availability of the external device at the end of the pulse of the controlling read or write signal, to complete the access. If high, the access normally completes. If low, the access is extended until NWAIT returns high. |
Bit 1 – WRITE_MODE Selection of the Control Signal for Write Operation
| Value | Name | Description |
|---|---|---|
| 0 | NCS_CTRL | The Write operation is controller by the NCS signal. |
| 1 | NWE_CTRL | The Write operation is controlled by the NWE signal |
Bit 0 – READ_MODE Selection of the Control Signal for Read Operation
| Value | Name | Description |
|---|---|---|
| 0 | NCS_CTRL | The Read operation is controlled by the NCS signal. |
| 1 | NRD_CTRL | The Read operation is controlled by the NRD signal. |