1.4.3.10 SYS_WIFI_SCAN_CONFIG Struct

C

typedef struct 
{
    /* Wi-Fi station mode SSID */
    uint8_t ssid[33];

    /* Wi-Fi station mode passphrase */
    uint8_t psk[64];

    /* Wi-Fi station mode authentication type */
    SYS_WIFI_AUTH authType;

     /* Wi-Fi station mode channel number.
        values of channel:  
        0 - scan and connect to all the channels
        1 to 13 - - scan and connect to specified channel */
    uint8_t channel;

    /* Wi-Fi station mode auto connect flag. 
      value 0- Don't connect to AP, wait for client request.
      value 1- Connect to AP immediately */
    bool autoConnect;
    
    /* Wi-Fi station mode IP address */
    IPV4_ADDR ipAddr;

} SYS_WIFI_STA_CONFIG;

Summary

Configuration of ssid scan parameters.

Description

Configuration of ssid scan parameters.

Remarks

None.