1.4.3.4 SYS_WIFI_RESULT Enum

C

typedef enum{
    
    /* Operation completed with success */
    SYS_WIFI_SUCCESS = 0,
    
    /* Operation Failed.*/
    SYS_WIFI_FAILURE,
    
    /* Wi-Fi service un-initialize */
    SYS_WIFI_SERVICE_UNINITIALIZE,
    
    /*Wi-Fi configuration request failed */
    SYS_WIFI_CONFIG_FAILURE,
    
    //Wi-Fi Connect request failed
    SYS_WIFI_CONNECT_FAILURE,
    
    //Wi-Fi Save request failed
    SYS_WIFI_SAVE_FAILURE,
    
    //Operation request object is invalid
    SYS_WIFI_OBJ_INVALID=255
    
}SYS_WIFI_RESULT;

Summary

Result of a Wi-Fi system service client interface operation.

Description

Identifies the result of Wi-Fi service operations

Remarks

None.