1.4.3 Wi-Fi System Service Interface

Data Types and Constants Summary

NameDescription
SYS_WIFI_AUTHIdentifies the type of Authentication requested.
SYS_WIFI_CTRLMSGIdentifies the control message for which the client has called
SYS_WIFI_MODEIdentifies the Wi-Fi operating mode.
SYS_WIFI_SCAN_MODESIdentifies the Wi-Fi scanning mode.
SYS_WIFI_STA_CONFIGConfiguration of station parameters.
SYS_WIFI_STA_APP_INFOInformation related to connected station shared with Application.
SYS_WIFI_AP_CONFIGConfiguration of access point mode parameters.
SYS_WIFI_CONFIGConfiguration of device configuration parameters.
SYS_WIFI_SCAN_CONFIGConfiguration of ssid scan parameters.
SYS_WIFI_STATUSResult of a Wi-Fi service client interface get status
SYS_WIFI_RESULTResult of a Wi-Fi system service client interface operation.
SYS_WIFI_CALLBACKPointer to a Wi-Fi system service callback function.

Initialization functions Summary

NameDescription
SYS_WIFI_InitializeInitializes the System Wi-Fi module.
SYS_WIFI_DeinitializeDeinitializes the module instance of the system Wi-Fi service

Status functions Summary

NameDescription
SYS_WIFI_GetStatusReturns Wi-Fi system service status.

Setup functions Summary

NameDescription
SYS_WIFI_TasksMaintains the Wi-Fi System tasks and functionalities.
SYS_WIFI_CtrlMsgReturns success/ failure for the connect/disconnect/scan operation asked by client.