1.4.3.1 SYS_WIFI_STATUS Enum

C

typedef enum
{
    /* Wi-Fi system service is in init status */
    SYS_WIFI_STATUS_INIT = 1,
    
    /* Wi-Fi system service is in driver open status */
    SYS_WIFI_STATUS_WDRV_OPEN_REQ,
    
    /* Wi-Fi system service is in auto connect wait status */
    SYS_WIFI_STATUS_AUTOCONNECT_WAIT,
    
    /* Wi-Fi system service is in wait for TCPIP stack init status */
    SYS_WIFI_STATUS_TCPIP_WAIT_FOR_TCPIP_INIT,
    
    /* Wi-Fi system service is in Wi-Fi connect request status */
    SYS_WIFI_STATUS_CONNECT_REQ,
    
    /* In AP mode,Wi-Fi system service is in wait for AP IP address */
    SYS_WIFI_STATUS_WAIT_FOR_AP_IP,
    
    /* In AP mode,Wi-Fi system service is in wait for connecting STA IP address */
    SYS_WIFI_STATUS_WAIT_FOR_STA_IP,
    
    /* Wi-Fi system service is in TCPIP ready status, waiting for client request.*/
    SYS_WIFI_STATUS_TCPIP_READY,
    
    /* Wi-Fi system service is in TCPIP error status */
    SYS_WIFI_STATUS_TCPIP_ERROR,
    
    /* Wi-Fi system service is in config error status */
    SYS_WIFI_STATUS_CONFIG_ERROR,
    
    /* Wi-Fi system service is in connection error status */
    SYS_WIFI_STATUS_CONNECT_ERROR,
    
    /* Wi-Fi system service is in not in valid status */
    SYS_WIFI_STATUS_NONE =255
} SYS_WIFI_STATUS;

Summary

Result of a Wi-Fi service client interface get status operation(SYS_WIFI_GetStatus()).

Description

Result of a Wi-Fi service client interface get status operation(SYS_WIFI_GetStatus()).

Remarks

None.