1.4.3.8 SYS_WIFI_CONFIG Struct

C

typedef struct
{
    /* Operating mode of the device */
    SYS_WIFI_MODE mode;
    
    /* Flag to identify if configuration needs to be saved in NVM.
    0 - Do not save configuration in NVM.
    1 - Save configuration in NVM. */
    uint8_t saveConfig;
    
    /* Country Code configuration */
    uint8_t countryCode[6];
    
    /* Wi-Fi access point mode configuration structure */
    SYS_WIFI_AP_CONFIG apConfig;
    
}SYS_WIFI_CONFIG;

Summary

Configuration of device configuration parameters.

Description

Configuration of device configuration parameters.

Remarks

None.