1.4.3.3 SYS_WIFI_CTRLMSG Enum

C

typedef enum
{
    /* Control message type for requesting a Wi-Fi Configuration
    set(for connect) */
    SYS_WIFI_CONNECT = 0,
    
    /*Control message type for requesting a Wi-Fi device disconnect */
    SYS_WIFI_DISCONNECT,

    /*Control message type for auto reconnect failure */
    SYS_WIFI_AUTO_CONNECT_FAIL,
    
    /* Control message type for requesting a Wi-Fi configuration information */
    SYS_WIFI_GETWIFICONFIG,
    
    /* Control message type for updating a Provisioning Wi-Fi configuration
    information */
    SYS_WIFI_PROVCONFIG,
    
    /* Control message type for registering a Wi-Fi system service
    client callback */
    SYS_WIFI_REGCALLBACK,
    
    /*Control message type for requesting a Wi-Fi driver handle */
    SYS_WIFI_GETDRVHANDLE,
    
} SYS_WIFI_CTRLMSG ;

Summary

Identifies the control message for which the client has called the SYS_WIFI_CtrlMsg().

Description

Identifies the control message for which the client has called the SYS_WIFI_CtrlMsg().

Remarks

The different control messages which can be invoked by the client.