1.4.3.6 SYS_WIFI_AUTH Enum

C

typedef enum
{
    /* Requesting a Open Authentication types */
    SYS_WIFI_OPEN = 1,
    
    /* Requesting a WEP Authentication types */
    SYS_WIFI_WEP,
    
    /* Requesting a WPA/WPA2(Mixed) Authentication types */
    SYS_WIFI_WPAWPA2MIXED,
    
    /* Requesting a WPA2 Authentication types */
    SYS_WIFI_WPA2,
    
    /* Requesting a WPA2/WPA3(Mixed) Authentication types */
    SYS_WIFI_WPA2WPA3MIXED,
    
    /* Requesting a WPA3 Authentication types */
    SYS_WIFI_WPA3
    
} SYS_WIFI_AUTH ;

Summary

Identifies the type of Authentication requested.

Description

Identifies the type of Authentication requested.

Remarks

None.