1.6.3.10 SYS_OTA_Tasks Function
C
void SYS_OTA_Tasks( void )Summary
Maintains the OTA System tasks and functionalities.
Description
This function is used to run the various tasks and functionalities of OTA system service.
Precondition
The SYS_OTA_Initialize function should have been called before calling this function.
Parameters
None
Returns
None
Example
while(1)
{
SYS_OTA_Task();
}
Remarks
If the OTA system service is enabled using MHC, then auto generated code will take care of system task execution.