1.6.3.5 SYS_OTA_Config Struct
C
typedef struct {
/*Auto reset is enabled or not*/
uint8_t autoreset;
/*OTA periodic check is enabled or not*/
bool ota_periodic_check;
/*OTA auto update is enabled or not*/
bool ota_auto_update;
/*periodic check time interval*/
uint32_t periodic_check_interval;
/*Application version*/
uint32_t app_version;
/*ota server url*/
char *json_url;
/*json url while taking input from CLI command*/
char json_url_cli[JSON_URL_MAX_LEN];
} SYS_OTA_Config;
Summary
Used for passing on the configuration related to the OTA service.
Remarks
None.