1.6.3.11 Registering call back function
C
bool ota_app_reg_cb(void)Summary
Registering OTA service callback function.
Description
This function can be used for easy registering of user callback function. It can be called from application layer. The definition of the callback function is already present in app_ota.c file.
Parameters
None
Returns
true - if callback registered successfully false - if callback registration failed
Example
Remarks
This function definition is present in "app_ota.c" file. Initialization must be done before calling this function.