1.6.3.3 SYS_OTA_CTRLMSG Enum
C
typedef enum {
/* Control message type for registering a ota system service
client callback */
SYS_OTA_REGCALLBACK = 0,
/* Control message type for checking OTA update availability */
SYS_OTA_UPDATECHCK,
/* Control message type for triggering OTA update */
SYS_OTA_INITIATE_OTA,
/* Control message type for triggering system reset */
SYS_OTA_TRIGGER_SYSTEM_RESET,
/* Control message type for triggering factory reset */
SYS_OTA_TRIGGER_FACTORY_RESET,
/* Control message type for triggering Roll back */
SYS_OTA_TRIGGER_ROLLBACK
} SYS_OTA_CTRLMSG;
Summary
Identifies the control message for which the client has called the SYS_OTA_CtrlMsg().
Description
Identifies the control message for which the client has called the SYS_OTA_CtrlMsg().
Remarks
The different control messages which can be invoked by the client.