1.6.3.6 SYS_OTA_DATA Struct
C
typedef struct {
/* service current state */
SYS_OTA_STATES state;
/*to indicate ,update check with server is failed*/
bool update_check_failed;
/*to mage states required for parsing JSON content */
SYS_OTA_STATES update_check_state;
/*to keep track of user configure auto update check interval*/
uint32_t time_interval;
/*keep track if device connected to network*/
bool dev_cnctd_to_nw;
/*to keep track if OTA process is in progress*/
bool otaFwInProgress;
/*to keep track if OTA update check with server is in progress*/
bool otaUpdateCheckInProgress;
/*to keep track if erase image is triggered by user and in progress*/
bool otaEraseInProgress;
/*to keep track if image download success*/
bool download_success;
/*to check if user requested for erase functionality*/
bool erase_request;
/*to check if user requested for patch functionality*/
bool patch_request;
/*check if json contents are proper and required fields are present */
bool json_content_parse_result;
/*to track timer callback*/
volatile bool ota_timer_trigger;
/*buffer used for JSON content parsing*/
char json_buf[SYS_OTA_JSON_FILE_MAXSIZE];
/*control interface result*/
SYS_OTA_STATUS ota_srvc_status;
} SYS_OTA_DATA;
Summary
system service data
Description
This structure holds the system service's data.