34.2 Absolute Maximum Ratings

Stresses beyond those listed in the following table, may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.

Table 34-1. Absolute maximum ratings
SymbolParameterMin.Max.Units
VDDPower supply voltage03.8V
IVDDCurrent into a VDD pin-28(1)mA
IGNDCurrent out of a GND pin-39(1)mA
VPINPin voltage with respect to GND and VDDGND-0.3VVDD+0.3VV
TstorageStorage temp-60150°C
Note:
  1. Maximum source current is 14 mA and maximum sink current is 19.5 mA per cluster. A cluster is a group of GPIOs as shown in the following table. Each VDD/GND pair is connected to 2 clusters, hence current consumption through the pair will be a sum of the clusters source or sink currents.
Table 34-2. GPIO Clusters
PACKAGECLUSTERGPIOSUPPLY PINS

CONNECTED

TO THE CLUSTER

64 pins

TQFP and VQFN

1PB31PB30PA31PA30VDDIN pin56/GND pin54
2PA28PA27PB23PB22VDDIN pin56/GND pin54 and

VDDIO pin 48/GND pin47

3PA25PA24PA23PA22PA21PA20PB17PB16PA19PA18PA17PA16VDDIO pin 48/GND pin47 and

VDDIO pin34/GND pin33

4PA15PA14PA13PA12PB15PB14PB13PB12PB11PB10VDDIO pin 34/GND pin33 and

VDDIO pin21/GND pin22

5PA11PA10PA09PA08VDDIO pin21/GND pin22
6PA07PA06PA05PA04PB09PB08PB07PB06VDDANA pin 8/GNDANA pin7
7PB05PB04PA03PA02PA01PA00PB03PB02PB01PB00VDDANA pin 8/GNDANA pin7
48 pins

TQFP and VQFN

1PA31PA30VDDIN pin44/GND pin42
2PA28PA27PB23PB22VDDIN pin44/GND pin42 and

VDDIO pin36/GND pin35

3PA25PA24PA23PA22PA21PA20PA19PA18PA17PA16PA15PA14PA13PA12PB11PB10VDDIO pin36/GND pin35 and

VDDIO pin17/GND pin18

4PA11PA10PA09PA08VDDIO pin17/GND pin18
5PA07PA06PA05PA04PB09PB08VDDANA pin6/GNDANA pin5
6PA03PA02PA01PA00PB03PB02VDDANA pin6/GNDANA pin5
32 pins

TQFP and VQFN

1PA31PA30VDDIN pin30/GND pin 28
2PA28PA27PA25PA24PA23PA22PA19PA18PA17PA16PA15PA14PA11PA10PA09PA08VDDIN pin30/GND pin 28 and

VDDANA pin9/GND pin10

3PA07PA06PA05PA04PA03PA02PA01PA00 VDDANA pin9/GND pin10