34.8 I/O Pin Characteristics

Normal I/O Pins

Table 34-11. Normal I/O Pin Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
RPULLPull-up and Pull-down resistance-204060
VILInput low-level voltageVDD = 2.7V-3.63V--0.3*VDDV
VIHInput high-level voltageVDD = 2.7V-3.63V0.55*VDD--
VOLOutput low-level voltageVDD > 2.7V, IOL max.-0.1*VDD0.2*VDD
VOHOutput high-level voltageVDD > 2.7V, IOH max.0.8*VDD0.9*VDD-
IOLOutput low-level currentVDD = 2.7V-3.63V,
PORT.PINCFG.DRVSTR = 0--2.5mA
VDD = 2.7V-3.63V,
PORT.PINCFG.DRVSTR = 1--10
IOHOutput high-level currentVDD = 2.7V-3.63V,
PORT.PINCFG.DRVSTR = 0--2
VDD = 2.7V-3.63V,
PORT.PINCFG.DRVSTR = 1--7
tRISERise time(1)PORT.PINCFG.DRVSTR = 0

load = 5 pF, VDD = 3.3V

--15ns
PORT.PINCFG.DRVSTR = 1
load = 20 pF, VDD = 3.3V--15
tFALLFall time(1)PORT.PINCFG.DRVSTR = 0
load = 5 pF, VDD = 3.3V--15
PORT.PINCFG.DRVSTR = 1
load = 20 pF, VDD = 3.3V--15
ILEAKInput leakage currentPull-up resistors disabled-1+/-0.0151μA
Note:
  1. These values are based on simulation and not covered by test limits in production or characterization.

I2C Pins

Refer to I/O Multiplexing and Considerations to obtain the list of I2C pins.

Table 34-12. I2C Pins Characteristics in I2C configuration
SymbolParameterConditionMin.Typ.Max.Units
RPULLPull-up - Pull-down resistance204060
VILInput low-level voltageVDD = 2.7V-3.63V--0.3*VDDV
VIHInput high-level voltageVDD = 2.7V-3.63V0.55*VDD--
VHYSHysteresis of Schmitt trigger inputs0.08*VDD--
VOLOutput low-level voltageVDD > 2.7V

IOL = 3 mA

--0.4
IOLOutput low-level currentVOL = 0.4V3--mA
VOL = 0.6V6--
fSCLSCL clock frequency--400kHz

I2C pins timing characteristics can be found in SERCOM in I2C Mode Timing.

XOSC Pin

The XOSC pins behave as normal pins when used as normal I/Os. For additional information, refer to the Table 32-12.

XOSC32 Pin

The XOSC32 pins behave as normal pins when used as normal I/Os. For additional information, refer to the Table 32-12.

External Reset Pin

The External Reset pin has the same electrical characteristics as normal I/O pins. For additional information, refer to the Table 32-12.