34.4 Supply Characteristics

The following supply characteristics are applicable to the operating temperature range: TA = -40°C to 125°C, unless otherwise specified and are valid for a junction temperature up to TJ = 145°C.

Table 34-4. Supply Characteristics
SymbolConditionsVoltage
Min.Max.Units
VDDIO
VDDIN
VDDANAFull-Voltage Range2.73.63V
Table 34-5. Supply Rise Rates
SymbolConditionsFall RateRise RateUnits
Max.Min.(1)Max.
VDDIODC supply peripheral I/Os, internal regulator, and analog-supply voltage50E-3430E-60.1V/us
VDDIN
VDDANA
Note:
  1. The Minimum Supply Rise Rate does not apply if the voltage on the Reset pin is lower than VIL.max (see 34.8.5 External Reset Pin) until VDD reaches a minimum voltage of 1.73V.