1.2 ESD Ratings
Although ESD protection circuitry has been designed into the VC-860A proper precautions should be taken when handling and mounting. Microchip employs a human body model (HBM) and a charged device model (CDM) for ESD susceptibility testing and design protection evaluation.
| Model | Minimum | Conditions |
|---|---|---|
| Human Body Model | 200V | MIL-STD-883, Method 3015 |
| Charged Device Model | 200V | JESD22-C101 |