4.18.12 boot_lock_fuse_bits_get
boot_lock_fuse_bits_get(address)
Read the lock or fuse bits at address.
Parameter address can be any of GET_LOW_FUSE_BITS, GET_LOCK_BITS, GET_EXTENDED_FUSE_BITS, or GET_HIGH_FUSE_BITS.
Note:
The lock and fuse bits returned are the physical values, i.e. a bit returned as 0 means the corresponding fuse or lock bit is programmed.