4.153.14 pgm_read_ptr_far
pgm_read_ptr_far(address_long)
Read a pointer from the program space with a 32-bit (far) address.
Note: 
The address is a byte address. The address is in the program space.
pgm_read_ptr_far(address_long)
Read a pointer from the program space with a 32-bit (far) address.
The address is a byte address. The address is in the program space.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.