4.153.17 pgm_read_dword
pgm_read_dword(address_short)
Read a double word from the program space with a 16-bit (near) address.
Note: 
The address is a byte address. The address is in the program space.
pgm_read_dword(address_short)
Read a double word from the program space with a 16-bit (near) address.
The address is a byte address. The address is in the program space.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.