4.153.62 void * memcpy_PF
void * memcpy_PF(void *dest, uint_farptr_t src, size_t len)
The memcpy_PF() function is similar to memcpy(), except the data is copied from the program space and is addressed using a far pointer.
Remember:
The memcpy_PF() function returns a pointer to dst. The contents of RAMPZ SFR are undefined when the function returns.