4.94.6 ISR_ALIAS
ISR_ALIAS(vector, target_vector)
Aliases a given vector to another one in the same manner as the ISR_ALIASOF attribute for the ISR() macro. Unlike the ISR_ALIASOF attribute macro however, this is compatible for all versions of GCC rather than just GCC version 4.2 onwards.