4.94.9 ISR_BLOCK
Identical to an ISR with no attributes specified. Global interrupts are initially disabled by the AVR hardware when entering the ISR, without the compiler modifying this state.
Use this attribute in the attributes parameter of the ISR macro.