4.94.3 ISR
ISR(vector, attributes)
Introduces an interrupt handler function (interrupt service routine) that runs with global interrupts initially disabled by default with no attributes specified.
The attributes are optional and alter the behaviour and resultant generated code of the interrupt routine. Multiple attributes may be used for a single function, with a space seperating each attribute.
Valid attributes are ISR_BLOCK, ISR_NOBLOCK, ISR_NAKED and ISR_ALIASOF(vect).
vector must be one of the interrupt vector names that are valid for the particular MCU type.