4.94.8 BADISR_vect
This is a vector which is aliased to __vector_default, the vector executed when an ISR fires with no accompanying ISR handler. This may be used along with the ISR() macro to create a catch-all for undefined but used ISRs for debugging purposes.