11.3 Power Consumption

The following current consumption values are provided for information only.

Current consumption can vary according to temperature, MPU load and customer application (hardware connections, software application not listed).
Table 11-3. Power Consumption
NodeMeasurementConditionsMinTypMaxUnit
5V_MAINCurrent consumption

Linux and Ethernet transfer on Gigabit Interface

5V_MAIN @ 5.00V

(CPU @ 1GHz)

500mA
VBATCurrent consumption

VBAT @ 3.3V

VDD_3V3 @ 3.3V

TA @ 25°C

3.27µA

1.7V < VBAT < 3.6V

VDDIN33 = 3.3V

All temperature ranges, all modes

600µA