9.4 QSPI NOR Memory
The Microchip SAMA7G54 System-On-Module embeds the SST26VF064BEUIT-104I/MF, a 64 Mbit Serial Quad I/O Flash memory.
The SST26VF064BEUI SQI features a 6-wire, 4-bit I/O interface that allows for low-power, high performance operation in a low pin-count package.
The SST26VF064BEUI also embeds EUI-48 and EUI-64 MAC addresses.
The SST26VF064BEUI is available in an 8-lead 6×5 mm WDFN package.
For more information, refer to the SST26VF064BEUI data sheet (see Reference Documents).
Note: For application purposes, the
embedded QSPI Chip Enable can be uncoupled from the microprocessor. QSPI1_CS_IN (pin 69)
is accessible externally and can be uncoupled from QSPI1_CS_PB26 (pin 68) so that the
boot can be unselected from the QSPI Flash memory during debug phases.