15 SAM RTC Calendar (RTC CAL) Driver
This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Real Time Clock functionality in Calendar operating mode, for the configuration and retrieval of the current time and date as maintained by the RTC module. The following driver API modes are covered by this manual:
Polled APIs
Callback APIs
The following peripheral is used by this module:
RTC (Real Time Clock)
The following devices can use this module:
Atmel | SMART SAM D20/D21
Atmel | SMART SAM R21
Atmel | SMART SAM D09/D10/D11
Atmel | SMART SAM L21/L22
Atmel | SMART SAM DA1
Atmel | SMART SAM C20/C21
The outline of this documentation is as follows: