5 SAM Configurable Custom Logic (CCL) Driver
This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Configurable Custom Logic functionality.
The following peripheral is used by this module:
CCL (Configurable Custom Logic)
The following devices can use this module:
Atmel | SMART SAM L21/L22
Atmel | SMART SAM C20/C21
The outline of this documentation is as follows: