28 SAM EEPROM Emulator Service (EEPROM)
This driver for Atmel® | SMART ARM®-based microcontrollers provides an emulated EEPROM memory space in the device's FLASH memory, for the storage and retrieval of user-application configuration data into and out of non-volatile memory.
The following peripherals are used by this module:
NVM (Non-Volatile Memory Controller)
The following devices can use this module:
Atmel | SMART SAM D20/D21
Atmel | SMART SAM R21
Atmel | SMART SAM D10/D11
Atmel | SMART SAM L21/L22
Atmel | SMART SAM C20/C21
Atmel | SMART SAM DA1
The outline of this documentation is as follows: