23 SAM System Pin Multiplexer (SYSTEM PINMUX) Driver
This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's physical I/O Pins, to alter the direction and input/drive characteristics as well as to configure the pin peripheral multiplexer selection.
The following peripheral is used by this module:
PORT (Port I/O Management)
The following devices can use this module:
Atmel | SMART SAM D20/D21
Atmel | SMART SAM R21
Atmel | SMART SAM D09/D10/D11
Atmel | SMART SAM L21/L22
Atmel | SMART SAM DA1
Atmel | SMART SAM C20/C21
Physically, the modules are interconnected within the device as shown in the following diagram:
The outline of this documentation is as follows: