25 SAM Timer Counter for Control Applications Driver (TCC)
This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the TCC module within the device, for waveform generation and timing operations. It also provides extended options for control applications.
The following driver API modes are covered by this manual:
Polled APIs
Callback APIs
The following peripherals are used by this module:
TCC (Timer/Counter for Control Applications)
The following devices can use this module:
Atmel | SMART SAM D21
Atmel | SMART SAM R21
Atmel | SMART SAM D10/D11
Atmel | SMART SAM L21/L22
Atmel | SMART SAM DA1
Atmel | SMART SAM C20/C21
The outline of this documentation is as follows: