20 SAM System (SYSTEM) Driver
This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's system relation functionality, necessary for the basic device operation. This is not limited to a single peripheral, but extends across multiple hardware peripherals.
The following peripherals are used by this module:
PM (Power Manager)
RSTC(Reset Controller)
SUPC(Supply Controller)
The following devices can use this module:
Atmel | SMART SAM L21
The outline of this documentation is as follows: