35.8.9 Status

Name: STATUS
Offset: 0x20
Reset: 0x00000200
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       CSSTATUS  
Access R 
Reset 1 
Bit 76543210 
       ENABLE  
Access R 
Reset 0 

Bit 9 – CSSTATUS Chip Select

ValueDescription
0Chip Select is asserted.
1Chip Select is not asserted.

Bit 1 – ENABLE Enable

ValueDescription
0QSPI is disabled.
1QSPI is enabled.