35.8.13 Scrambling Mode

Name: SCRAMBCTRL
Offset: 0x40
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       RANDOMDISENABLE 
Access R/WR/W 
Reset 00 

Bit 1 – RANDOMDIS Scrambling/Unscrambling Random Value Disable

ValueDescription
0The scrambling/unscrambling algorithm includes the scrambling user key plus a random value that may differ from chip to chip.
1The scrambling/unscrambling algorithm includes only the scrambling user key.

Bit 0 – ENABLE Scrambling/Unscrambling Enable

This bit defines if the scrambling/unscrambling is enabled or disabled.
ValueDescription
0Scrambling/unscrambling is disabled.
1Scrambling/unscrambling is enabled.